
Danfoss
02-200534
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-200534
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-3 | |
| Coil Series | E Series | |
| Coil Termination | DIN43650-A | |
| Diode | No | |
| Factory Set Pressure | 140 bar | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 104 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Electro proportional flow control | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 77-483 cc /min | |
| Minimum Working Pressure | 70 bar | |
| Model Code | EFV112NOBS0000012DCE0000 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Electrically Operated | |
| Override Type | Screw-In Type Manual Override | |
| Port Type | Cartridge Only | |
| Pressure Rating | 210 bar | |
| Product Height | 2.13 in | |
| Product Length/Depth | 6.1 in | |
| Product Type | Proportional Valves | |
| Product Volume | 22.608 in³ | |
| Product Weight | .82 lb | |
| Product Width | 1.74 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | EFV1-12-O Series | |
| Valve Material | Steel | |
| Voltage | 12 V | |
| Voltage type | DC | |
| Working pressure - max | 210 bar |