Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EFV1-12-N-O-B-S-0-00 | |
| Product height in | 2.130 | |
| Product height mm | 54.102 | |
| Product length in | 6.100 | |
| Product length mm | 154.940 | |
| Product width in | 1.740 | |
| Product width mm | 44.196 |
