EPRV3-10-10-0-024DGJ00
02-200705
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.920 |
| Product height mm | | 48.768 |
| Product length in | | 4.682 |
| Product length mm | | 118.923 |
| Product width in | | 1.530 |
| Product width mm | | 38.862 |