PRV11-12-C-0-30/17.5
02-201000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 5.650 |
| Product length mm | | 143.510 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |