
Danfoss
02-201039
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-201039
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Emergency Stop Actuation |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Detent Option | No |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 41.8 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Directional/Relief/Flow Control Valves |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | 350 cc/min |
| Model Code | MSV1-12-E-A12H |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Port size | 3/4" |
| Port Type | SAE |
| Pressure Rating | 210 bar |
| Product Height | 6.9 in |
| Product Length/Depth | 3.5 in |
| Product Type | Directional Control Valves |
| Product Volume | 48.3 in³ |
| Product Weight | .66 lb |
| Product Width | 2 in |
| Recommended Filtration Level | 18/16/13 microns |
| Seal Type | Buna-N |
| Special features | None |
| Sub-brand | None |
| Trade Name | MSV1-12 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 81-95 Nm |