Danfoss-product-details

Danfoss

02-201043

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHarvesters, refuse haulers, mobile and industrial applications
BrandDanfoss
CavityC-8-3
Coil SeriesS Series
Coil TerminationDIN43650-A
DiodeNo
FeatureRated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space
Flow rate7.6 l/min
Fluid compatibilityMIL-H-5606, SAE 10, SAE 20 etc.
FunctionElectro proportional flow control
HousingYes
Housing materialAluminum
Installation TypeScrew-in Cartridge
LeakageStandard
Minimum Working Pressure0 bar
Model CodeEPRV2-8-A2G-12DGS
Number of Housing Ports3
Number of Valve Ports3
Operating Temperature-40°C to +120°C
OperationElectrically Operated
Override TypeNone
Port size1/4"
Port TypeBSPP
Pressure Rating35 bar
Product Height4.67 in
Product Length/Depth2.5 in
Product TypeProportional Valves
Product Volume17.513 in³
Product Weight.64 lb
Product Width1.5 in
Recommended Filtration Level18/16/13
Seal TypeBuna-N
Special featuresNone
StyleSpool
Sub-brandNone
Trade NameEPRV2-8 Series
Valve MaterialSteel
Valve Torque into Cavity34-41 Nm
Voltage12 V
Voltage typeDC
Working pressure - max35 bar