SOLENOID VALVE SPOOL TYPE, SV4A/B-12-3, SV4B-12-3P-0-12B-F-R-product-details

SOLENOID VALVE SPOOL TYPE, SV4A/B-12-3, SV4B-12-3P-0-12B-F-R

02-201092

Model code: SV4B-12-3P-0-12B-F-R


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV4B-12-3P-0-12B-F-R
Product height in1.400
Product height mm35.560
Product length in6.000
Product length mm152.400
Product width in1.410
Product width mm35.814