SICV Pressure Control Valves 02-170273 (RIGHT)

SEQUENCE VALVE, PSV7-10, PSV7-10-I-0-5-3

02-201114

Model code: PSV7-10-I-0-5-3


Tools

Product specifications

Characteristic
Value
Description
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1PSV7-10-I-0-5-3
Product height in1.000
Product height mm25.400
Product length in3.890
Product length mm98.806
Product width in1.000
Product width mm25.400