Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 3.930 | |
| Product height mm | 99.822 | |
| Product length in | 3.470 | |
| Product length mm | 88.138 | |
| Product width in | 5.100 | |
| Product width mm | 129.54 |