Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 8.570 | |
| Product height mm | 217.678 | |
| Product length in | 6.770 | |
| Product length mm | 171.958 | |
| Product width in | 9.780 | |
| Product width mm | 248.412 |