Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 11.000 | |
| Product height mm | 279.400 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product width in | 10.330 | |
| Product width mm | 262.382 |