Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 9.850 | |
| Product height mm | 250.190 | |
| Product length in | 6.290 | |
| Product length mm | 159.766 | |
| Product width in | 8.640 | |
| Product width mm | 219.456 |