SICV Solenoid Valves 02-182559 (RIGHT)

SOLENOID VALVE POPPET TYPE, SBV2-8-C, SBV2-8-C-0-00

02-201660

Model code: SBV2-8-C-0-00


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SBV2-8-C-0-00
Product height in1.640
Product height mm41.656
Product length in3.390
Product length mm86.106
Product width in1.250
Product width mm31.750

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm