SICV Proportional Valves 02-171458 (RIGHT)

PROPORTIONAL RELIEF VALVE, IRV1-10, IRV1-10-30-0-0-00

02-201677

Model code: IRV1-10-30-0-0-00


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1IRV1-10-30-0-0-00
Product height in1.530
Product height mm38.862
Product length in4.160
Product length mm105.664
Product width in1.530
Product width mm38.862