02-300425
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-300425
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Model Code | CMX100S2SA1B24B1B24EHH1U123S235 |
| Product Height | 5.87 in |
| Product Length/Depth | 14.4 in |
| Product Type | Sectional Directional Valves |
| Product Volume | 156.377 in³ |
| Product Weight | 19.8 lb |
| Product Width | 1.85 in |
| Sub-brand | None |
| Trade Name | CMX |
| Unit type | Mobile Directional Valves |