-product-details

02-301089

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation OptionManually Operated
AdjustmentYes
Adjustment Range145-3000 psi
Adjustment TypeScrew with locknut
ApplicationApplications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum
Body materialCast Iron
Check ValveNo
Coil voltage24VDC
Design code20
DrainInternal
Electrical connectorISO 4400 (Din 43650) Connector
Electrical FlagYes
FeaturePlug-and-play designHigh-performance featuresMoisture resistant
Flow rate600 l/min
Fluid Cleanliness19/17/14
Fluid compatibilityPetroleum oils
FunctionRelief
Gauge Port Thread TypeSAE
Hi Vent SpringYes
Interface1 1/4 In.
LeakageStandard
LightNo
Manual OverrideYes
Model CodeCPF3S-10-FBF-W-3S-M-U-H5-20
PerformanceStandard
Pressure Rating275 bar
Product Height8.89 in
Product Length/Depth5.5 in
Product TypePressure Control Valves
Product Volume382.359 in³
Product Weight26.5 lb
Product Width7.82 in
Remote controlNo
Seal materialBuna-N
Size10
Special featuresNone
StageSingle Stage
Sub-brandNone
Tank Port Rating100 bar
Trade NameCPF3S-10 20 Design
Valve Mount TypePump flange mounting
Wattage30 W
Working temperature - max70 °C
Working temperature - min-20 °C