Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ENCAP | Encap |
| Product height in | 2.331 | |
| Product height mm | 59.210 | |
| Product length in | 1.989 | |
| Product length mm | 50.520 | |
| Product width in | 1.528 | |
| Product width mm | 38.800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
