COIL 105V DC S491
02-301925
Tools02-301925 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Coil |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 1.820 |
| Product length mm | 46.228 |
| Product material | Carbon steel |
| Product width in | 2.750 |
| Product width mm | 69.850 |