COIL G 12V DC KD EN428
02-303664
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.900 |
| Product height mm | | 48.260 |
| Product length in | | 2.380 |
| Product length mm | | 60.452 |
| Product width in | | 1.800 |
| Product width mm | | 45.720 |