Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-303688
COIL 12V DC G W/MALE
02-303688
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-303688
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Coil duty rating
CONT.100% NOM VOLTAGE +/-10%
Continous for 100% of nominal voltage of +/-10 %
Function
SOLENOID COIL
Solenoid Coil
Voltage rating
12
12 V
Voltage type
DC
DC