
02-304081
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-304081
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Spring Operated |
| Application | Machine tool and multiple industrial applications |
| Body material | Ductile Iron |
| Cracking pressure | 25 Psi |
| Design code | 10 |
| Diode | None |
| Electrical connector | None |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start |
| Flow rate | 750 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | In-line Check Valve |
| Leakage | Standard |
| Light | No |
| Model Code | DICPFV-12-25-10 |
| Pressure Rating | 207 bar |
| Product Height | 3.74 in |
| Product Length/Depth | 3.25 in |
| Product Type | Check Valves |
| Product Volume | 36.465 in³ |
| Product Weight | 5.58 lb |
| Product Width | 3 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DICPFS-12 10 Design |
| Valve Mount Type | Pump Flange, SAE 4 -Bolt |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |