SPRING, RETURN CMI CT V
02-304218
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.510 |
| Product height mm | | 12.954 |
| Product length in | | 0.905 |
| Product length mm | | 22.987 |
| Product width in | | 0.510 |
| Product width mm | | 12.954 |