SPRING, COMPRESSION
02-305206
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.100 |
| Product height mm | | 2.540 |
| Product length in | | 0.490 |
| Product length mm | | 12.446 |
| Product width in | | 0.100 |
| Product width mm | | 2.540 |