SPRING, COMPRESSION
02-305207
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.240 |
| Product height mm | | 6.096 |
| Product length in | | 0.542 |
| Product length mm | | 13.767 |
| Product width in | | 0.240 |
| Product width mm | | 6.096 |