02-306045-3
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-306045-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 22 | |
| Displacement | 19.5 cm³/rev | |
| Displacement (front) | 19.5 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 56.24355072 l/min | |
| Frame size | V20 | |
| Minimum speed | 3000 RPM | |
| Model Code | V20F-1S6S-38C-5H-22 | |
| Paint | None | |
| Product Height | 4.79 in | |
| Product Length/Depth | 7.59 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 186.143 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.12 in | |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port | |
| Ring size | 6 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined - 11 Tooth - 3/4"" Outer Diameter | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |