Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.909 |
| Product height mm | 23.099 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 0.909 |
| Product width mm | 23.099 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
