
02-308609
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-308609
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | Yes |
| Adjustment Range | 145-1450 psi |
| Adjustment Type | Screw with locknut |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 20 |
| Drain | Internal |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 800 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum oils |
| Function | Relief |
| Gauge Port Thread Type | SAE |
| Hi Vent Spring | No |
| Interface | 1 1/2 In |
| Leakage | Standard |
| Light | No |
| Manual Override | Yes |
| Model Code | CPF1S-12-B-W-20 |
| Performance | Standard |
| Pressure Rating | 350 bar |
| Product Height | 7.09 in |
| Product Length/Depth | 7.49 in |
| Product Type | Pressure Control Valves |
| Product Volume | 167.278 in³ |
| Product Weight | 21.3 lb |
| Product Width | 3.15 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 12 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CPF1S-12 20 Design |
| Valve Mount Type | Pump flange mounting |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |