Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-308825
SPRING
02-308825
Where to buy
Export PDF
Tools
Add to comparison
02-308825
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.522
Product height mm
13.259
Product length in
0.841
Product length mm
21.361
Product width in
0.522
Product width mm
13.259