Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-308827
SPRING
02-308827
Where to buy
Export PDF
Tools
Add to comparison
02-308827
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.712
Product height mm
18.085
Product length in
1.218
Product length mm
30.937
Product width in
0.712
Product width mm
18.085