Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-308828
SPRING
02-308828
Where to buy
Export PDF
Tools
Add to comparison
02-308828
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.745
Product height mm
18.923
Product length in
1.649
Product length mm
41.885
Product width in
0.745
Product width mm
18.923