Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-308830
SPRING
02-308830
Where to buy
Export PDF
Tools
Add to comparison
02-308830
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.772
Product height mm
19.609
Product length in
2.600
Product length mm
66.040
Product width in
0.772
Product width mm
19.609