SPRING EN 435 75 PSI
02-308833
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.909 |
| Product height mm | | 23.089 |
| Product length in | | 2.120 |
| Product length mm | | 53.848 |
| Product width in | | 0.909 |
| Product width mm | | 23.089 |