Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-309454
COIL 12V DC DIN
02-309454
Where to buy
Export PDF
Tools
Add to comparison
02-309454
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.920
Product height mm
48.768
Product length in
2.370
Product length mm
60.198
Product width in
1.810
Product width mm
45.974