RECEPT. SA - MALE (4-PIN
02-309645
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.989 |
| Product height mm | | 25.120 |
| Product length in | | 7.165 |
| Product length mm | | 182.000 |
| Product width in | | 0.989 |
| Product width mm | | 25.120 |