
02-309799
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-309799
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | Yes |
| Adjustment Range | 2000 psi |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 60 |
| Drain | External |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 265 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Phosphate ester fluids |
| Function | Reducing |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-DGX-H06-2-60-S19 |
| Performance | Standard |
| Port size | .75 in |
| Pressure Rating | 210 bar |
| Product Height | 3.75 in |
| Product Length/Depth | 9.64 in |
| Product Type | Pressure Control Valves |
| Product Volume | 162.675 in³ |
| Product Weight | 26 lb |
| Product Width | 4.5 in |
| Remote control | No |
| Seal material | Viton |
| Size | 6 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGX-06 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |