Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-310053
CONNECTOR 4 PIN
02-310053
Where to buy
Export PDF
Tools
Add to comparison
02-310053
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.270
Product height mm
32.258
Product length in
1.960
Product length mm
49.784
Product width in
1.060
Product width mm
26.924