Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-310973
SEAL KIT FOR F3-CVCS-50- N-S2-10
02-310973
Tools
Add to comparison
Add to comparison
02-310973
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.530
Product height mm
115.062
Product length in
5.510
Product length mm
139.954
Product width in
5.630
Product width mm
143.002