
CVU 32 SWD3 B29 L 10, CVU32SWD3B29L10
02-311511
Model code: CVU32SWD3B29L10
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slip-in cartridge valves
Recommended replacement: 02-420815
02-311511
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 0.50 |
| Cracking pressure PSI | 7.0 |
| Design Series | 10 Design |
| Flow rate LPM | 600 |
| Flow rate USgpm | 158.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU32SWD3B29L10 |
| Normal function | Normally closed |
| Orifice plug Z1 | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 9.970 |
| Product height mm | 253.238 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
| Seal material | Buna-N |
| Size | NG 32 |
| Special feature | None |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |