02-311630
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-311630
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Pilot Operated | |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Cracking pressure | 3.4 bar | |
| Design code | 21 | |
| Electrical connector | None | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 114 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Phosphate ester | |
| Function | Check Valve | |
| Hi Vent Spring | No | |
| Interface | 3/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | F3-4CT1-06-B-21UB | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 7 in | |
| Product Length/Depth | 3.63 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 88.935 in³ | |
| Product Weight | 12.5 lb | |
| Product Width | 3.5 in | |
| Remote control | No | |
| Seal material | Viton | |
| Size | 6 | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | 4CT-06 21 Design | |
| Valve Mount Type | NPTF threads | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |