02-311963
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-311963
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset end to end | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 60 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG4V-3S-23A-M-U-H5-60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.42 in | |
| Product Length/Depth | 6.14 in | |
| Product Volume | 39.478 in³ | |
| Product Weight | 3.5 lb | |
| Product Width | 1.88 in | |
| Reducer Module | No | |
| Response time | 40-60 ms | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | None | |
| Spool Center Condition | B Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | A | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |