
02-312312
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-312312
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
| Body material | Cast Bars |
| Cover Function | Valvistor proportional throttle |
| Design code | 10 |
| Feature | Efficient, dependable operationBest-in-class designFaster response time |
| Flow rate | 590 l/min |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Petroleum oils |
| Gauge Port Thread Type | SAE |
| Insert Ratio | 1:1.5 |
| Insert Type | Directional |
| Interface | No |
| Leakage | Standard |
| Model Code | CVCS-25-HFV1-W-S2-10 |
| Normal Function | Normally Open |
| Pressure Rating | 350 bar |
| Product Height | 2.72 in |
| Product Length/Depth | 3.94 in |
| Product Type | Slip-in Cartridge Valves |
| Product Type | Cover |
| Product Volume | 37.509 in³ |
| Product Weight | 4.2 lb |
| Product Width | 3.5 in |
| Seal material | Buna-N |
| Size | 25 |
| Special features | None |
| Sub-brand | None |
| Trade Name | CVCS-25 10 Design |
| Valvistor | Yes |
| Valvistor Type | Proportional Throttle Valve |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |