02-314873
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-314873
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Triple |
| Design code | 20 |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Frame size | 2520VQSV10 |
| Frame size (center) | 20VQ |
| Frame size (front) | 25VQ |
| Frame size (rear) | V10 |
| Minimum speed | 1800 RPM |
| Model Code | 2520VQSV10S21A11S5-297DBB20L |
| Product Height | 5.755 in |
| Product Length/Depth | 15.02 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 594.708 in³ |
| Product Weight | 13 lb |
| Product Width | 6.88 in |
| Ring size | 21 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Splined |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |