02-315023-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-315023-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 30 |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Frame size | 20VQ |
| Identification | None |
| Model Code | F3 20VQ5A 1C30 |
| Paint | None |
| Product Height | 5.18 in |
| Product Length/Depth | 8.43 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 299.995 in³ |
| Product Weight | 26 lb |
| Product Width | 6.87 in |
| Ring size | 5 |
| Seal material | Viton |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |