Danfoss
02-315207
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-315207
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Code Title | Variable Displacement |
| Design code | A |
| Design code | A |
| Displacement | 73.7 cm³/rev |
| Displacement | 73.7 cm³/rev |
| Drain Port Size & Location | .750-16 UNF-2B SAE O-Ring Port - Bottom (Top Plugged) |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Housing material | Cast Iron |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVH074L02AA10B252000001AF1AA010A |
| Pressure Compensator Setting | 246 bar |
| Product Type | Open Circuit Piston Pumps |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | PVH Series |
| Vsd ready | No |