Danfoss
02-315284
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-315284
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Controller Type | Pressure and Flow Compensator with Torque Control and M12 X 1.5 Metric O-Ring Load Sense Port Left Sid |
| Design code | First |
| Displacement | 98.3 cm³/rev |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Identification | Standard |
| Input shaft | 3.8 mm (1.5 In) Straight Keyed Shaft |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Maximum Case Pressure | .5 bar |
| Model Code | PVH098R13AJ30B252000001AD1AA010A |
| Noise | 84 dB |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 Psi |
| Product Height | 10.77 in |
| Product Length/Depth | 14.94 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1475.488 in³ |
| Product Weight | 108 lb |
| Product Width | 9.17 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | PVH Series |