Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | WEATHER-PACK F, ON WIRE LEADS | Weather-pack (Packard) female, on wire leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65/IP67 | IP65/IP67 |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | FLYING LEADS | Flying Leads |
| Hazardous Environmental Rating | NO | No |
| Product height in | 3.200 | |
| Product height mm | 81.280 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product width in | 1.700 | |
| Product width mm | 43.18 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
