ORING -131 90 DURO VITON
02-316722
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.701 |
| Product height mm | | 68.605 |
| Product length in | | 2.701 |
| Product length mm | | 68.605 |
| Product width in | | 0.700 |
| Product width mm | | 17.780 |