Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-316726
ORING -222 90 DURO VITON SUB 02-321194
02-316726
Where to buy
Export PDF
Tools
Add to comparison
02-316726
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.880
Product height mm
73.152
Product length in
2.880
Product length mm
73.152
Product width in
0.700
Product width mm
17.780