Danfoss
02-316840
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-316840
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Communication input | None | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Maximum Pressure Rating | 175 bar | |
| Model Code | FM312S03520010 | |
| Mount Type | Through holes | |
| Port Valve | Relief Valve | |
| Ports | SAE | |
| Product Type | Mobile Valves | |
| Product Weight | 2.5 lb | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | None | |
| Unit type | Mobile Flow Control Valves |