SPRING, PRES. CENTERED
02-317245
Tools02-317245 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.057 |
| Product height mm | 52.248 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product width in | 2.057 |
| Product width mm | 52.248 |